text.skipToContent text.skipToNavigation

Discontinued - Mighty Mo Overhead Cable Pathway Rack - 5RU - 19 panel mounting - 23.6 in W x 12.6 in H x 9 in D

60401015 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo® overhead cable pathway racks provide cable management and an innovative mounting method for 19” rack mount  panels and cabinets. The pathway racks allow horizontal connectivity to be supported by the overhead pathway, freeing up valuable rack or cabinet space below. Include everything needed to mount the bracket to the side of the runway with 1-1/2” stringers or any Cablofil® cable tray 2” or deeper. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Mighty Mo overhead cable pathway racks come with everything needed to mount the bracket to the side of the runway with 1-1/2”” stringers or any Cablofil® cable tray 2”” or deeper. Black.

Specifications

General Info
Color Black
Type Cable Manager
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875615750
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Mighty Mo
Mounting Horizontal
Rack Units 5 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;