text.skipToContent text.skipToNavigation

Two Gang Blank Cover, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 2 Gang Blank Aluminum Cover With Gasket and Screws
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Product Line Pass & Seymour
Color Bronze
Country Of Origin India
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 4.56 in
Product Height US 4.5 in
Technical Information
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;