text.skipToContent text.skipToNavigation

Discontinued - Trademaster® 15A 125V Tamper-Resistant 8-Hole/Push Wire Duplex Receptacle, Without Ears, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our Pass & Seymour TradeMaster� receptacles combine a traditional look with reliable, time-tested operation for any residential application. This receptacle is also outfitted with our patented automatic shutter system to prevent young children from inserting common objects, such as hairpins or keys. The shutters release when a plug is inserted. Required by the National Electrical Code� (NEC�).

For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets 2008 National Electrical Code Tamper-Resistant requirements.
  • High-impact resistant thermoplastic construction.
  • Extra-long strap.
  • Quickloop wire looping aid.
  • Long-term blade retention.
  • Extra-large circuit break-off tabs.
  • Side-access push wire release.
  • Ultrasonic welding of face to back body.
  • Traditional contoured face (3232 models).
  • Self-grounding models provide automatic ground clip.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor, Residential, Tamper-Resistant
Application Sector Residential
Standard UL498, CSA C22.2 No. 42
Type Outlet
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Connection Push wire
Number of Wires 3
Temperature Rating -30° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 AWG
Indoor/Outdoor Indoor
Voltage 125 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;