Discontinued - Dual Technology Sensor Wall Switch, White
WDT100W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual Technology Wall Switch Sensor, 1050 sq.ft. coverage, 120/230/277 VAC 50/60 Hz
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance.
- Sensitivity adjustment
- Self-adaptive technology for automatic, intuitive energy savings.
- Color-matched lenses and low profile for appealing design.
- Fast,easy installation/switch-out.
- Zero-crossing for long relay life.
- Choice of auto-ON or manual-ON operation
Specifications
General Info
| Color | White | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007004755 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Sensor Type | Occupancy |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
