text.skipToContent text.skipToNavigation

Discontinued - Commercial Occupancy Sensor, 1100 Sq Ft, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Ultrasonic CeilingSensor, Occupancy1100 sq.ft.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Advanced signal processing circuitry helps to eliminate false ONs.
  • Utilizes advanced, omni-directional (360 degrees), Doppler technology for reliable occupancy detection.
  • Angled transmitter and receiver pairs help optimize sensitivity while eliminating unwanted detection from ceiling air movement.
  • Digital DIP switch time delay (15 seconds to 30 minutes).
  • LED indicates occupancy detection.
  • Reliable solid-state construction.
  • Temperature and humidity resistant 32 kHz receivers.
  • Mounts to ceiling tiles or box.
  • Units per power pack: up to 4.
  • cULus listed.
  • 5-year warranty.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007703757
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;