Sensors & Timers
Maximize energy savings for any space with Legrand’s broad selection of sensors and timer switches. From straightforward occupancy detection, to schedules that shut off lights around your routine, it’s easier than ever to manage lights for a room or area that is not in use. And, with solutions optimized for any commercial environment, as well as easy and aesthetic options for the home from our designer Collections, Legrand can help reduce the energy waste (and worry) for anyone and anywhere.Featured Products
Resources & Downloads
Take a look at the extensive offering of Legrand’s industry-leading electrical wiring devices.
See how designer switches and outlets from the radiant® Collection can add a touch of sophistication with the smooth lines, classic finishes.
See how advanced functionality, unique features and on-trend styles blend to create the designer switches and outlets of the adorne® Collection.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Finish
The finish of the product itself.
MATERIAL
Material of the product.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Ceiling Mount Sensor V4, WhiteLMDC-100 WattstopperThe LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, w/Auto-On/ManBZ-150 WattstopperUniversal Voltage Power Pac.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, center mount 360°, 40 KhzDT-305 WattstopperCombines the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Wall Switch Occupancy Sensor, 120/277V, WhiteDSW-301-W WattstopperThe DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor 100 -347 VAC, center mount 360°DT-355 WattstopperWattstopper's low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mABZ-50 WattstopperProvides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, WhitePW-301-W WattstopperThe PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, WhiteLMDW-102-W Wattstopper2-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount SensorLMDX-100 WattstopperThe LMDX-100 Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 100-347VAC, Ceiling Mount 360°CI-355 WattstopperWattstopper's CI-355 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, 120/277V, WhiteWS-301-W WattstopperThe WS-301 Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ftLMUC-100-2 WattstopperThe LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High Bay Control Module, 24VDC w/mtg boxHB300-B WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 24VDC/AC, Isolated RelayCI-24 WattstopperThe CI-24 occupancy sensor integrates with building control systems via an internal isolated relay.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/ ManBZ-250 WattstopperThe BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Low Voltage PIR Ceiling Occupancy Sensor, 1200 sq ft, 24VDCCI-305 WattstopperWattstopper's CI-300 Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, corner mount, 40 KhzDT-200 WattstopperWattstopper's DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-112-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High Bay Occupancy Sensor For Wet Locations, 120/277V, 60Hz, w/IRHB350W WattstopperHB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-111-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 1-Button Wall Mount Sensor w/Infrared, WhiteLMDW-101-W Wattstopper1-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount Sensor, USALMDX-100-U WattstopperThe LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy-efficient control of lighting and plug loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Time Switch, 120/277VAC, 0-800W/1200W Ballast, WhiteTS-400-W WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, Center Mount, 360°, USADT-300-U WattstopperThe DT-300 Series Dual Technology Ceiling Sensors combine the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Single-Pole 3-Way Vacancy Sensor, Tri-ColorRRW600VTC radiant CollectionTurn the lights off, automatically, with the convenient vacancy sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA,BZ-200 WattstopperThe BZ-200 power pack switches connected loads On and Off in response to Wattstopper low voltage occupancy sensors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 2000 sq. ft. 24 VDC,CX-100 WattstopperWattstopper's CX-100 Series Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a wide variety of applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, 120/277V, WhitePW-302-W WattstopperThe PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Wall Switch Occupancy Sensor, 24V, WhiteDW-100-24-W WattstopperThe DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy.