text.skipToContent text.skipToNavigation

Discontinued - 120V Incandescent Single Pole Vacancy Sensor, Manual Operation, Black

RW500BBKCC4 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed to replace a standard light or fan single pole switch, this vacancy sensor controls most types of lighting and is Ideal for bedrooms and baths.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • California Title 24 compliant. .
  • Lighted switch for visibility in darkened rooms.
  • Manual-ON operation.
  • Fixed 30-minute time delay, no adjustment necessary.
  • Low-profile styling with uniform color-matched lens and device.
  • Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • Load: Incandescent.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007705003
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Vacancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;