text.skipToContent text.skipToNavigation

Discontinued - Wall Plate Screws, Oval Head Milled Slot, 6x32 Thread, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Oval head milled slot.� 5/16' long, 6x32''' thread.� Standard size for Decorator wall plates.� Gray.

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specify screws by catalog number to designate type of screw, thread, length, color or finish required.:
  • Screws are available by the box only.
  • Order by number of boxes...nnot by the quantity of screws.
  • Each box contains 100 screws.
  • Metal screws are available with special finishes and can be painted.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Technical Information
Thickness 0.312 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;