Discontinued - Wall Plate Screws, Oval Head Milled Slot, 6x32 Thread, White
512W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Oval head milled slot.� 1''' long, 6x32 Thread.� Standard size for blank box mounted wall plates.� White.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed |
Technical Information
Thickness | 1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1