Digital Timer, White - RT1W

Share Print Page

overview

Timers turn loads off when no longer needed.  This seven-button preset time switch has an adjustable time delay: 1, 5, 10, 20, 30, 60 minutes.  It controls most types of lighting and has a lighted switch for visibility in darkened rooms.

FEATURES
  • Manual ON/OFF.
  • cULus listed. 5-year warranty.
  • Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.

specifications

Dimension Info
Width U S: 1.69"
Depth U S: 1.88"
Height U S: 3.281"
Listing Agency Info
cULus
UN SPSC 39121502
BUY AMERICAN ACT COMPLIANCE
Country of Origin: CHINA
Buy American Act Status: No

resources

Installation Instructions
media
You May Also Need
Convia energy management solutions
Convia-enabled Wiremold System
Wiremold

Part Number: CeW

Flexible system allows easy control and monitoring of plug load, lighting, and thermostat set points.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!