text.skipToContent text.skipToNavigation

Discontinued - Tamper-Resistant Single Receptacle w| 3.1A USB Charger, White

TM88USBWCC6 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Charge more devices with less clutter. Legrand's full line of charging solutions is designed to power up mobile devices quickly and reliably without the need for bulky AC adapters.

For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Classic duplex style matches traditional devices like 3232s
  • 2 USB A-Type charging ports 3.1A total charging capacity (simultaneously charges 2 tablets)
  • Compatible with USB 2.0 & 3.0 devices
  • Efficient 5Vdc transformer
  • Side and back-wire terminals
  • Tamper-Resistant receptacle to meet latest NEC: code requirements
  • Self-grounding clip standard on all Commercial and Hospital Grade models
  • Slim 1.3-inch depth
  • cULus listed

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
USB Power Output 15 W
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;