text.skipToContent text.skipToNavigation

Discontinued - Three-Gang Recessed TV Box (Frame Only), Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Allows for snug-to-wall placement of your flat-screen TV and handles up to 12 multimedia connections. Accepts all P&S keystone low-voltage connectors, including Cat 5e and F-Connectors, as well as RCA and audio binding posts (not included).

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Clean, flush-mount appearance: snap-on end caps hide mounting screws.
  • Flexible: position either line voltage or low-voltage in all three openings.
  • Molded-in template and rectangular cut-out.
  • Accepts standard TP wall plates.
  • Metal swing brackets ensure a solid mounting.
  • Uses old-work-style boxes for line voltage.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin United States
Standard Residential/Commercial
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Outlets 3

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;