Menu
Search
Menu
Filter by:
Done
Product Line
  • Pass & Seymour (10)
  • radiant (10)
Application Type
  • Residential (40)
  • Commercial (6)
Color
  • White (18)
  • Black (1)
  • Brown (1)
Depth
  • 1" (10)
  • .960" (3)
  • 1.0" (3)
  • 1.018" (2)
  • 0.96" (2)
Type
  • Duplex (4)
  • NAFTA Compliant, Tamper Resistant (2)
  • 4 Terminal, Screws In (1)
  • 8-Hole/Push Wire (1)
  • Tamper Resistant, 8-Hole/Push Wire (1)
PRODUCTS
1 - 20 of 20 product(s)     
Filter
885TRWRW-P
Weather-Resistant Receptacle, White
885TRWRW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

885W-P
Duplex Receptacle, White
885W

More color options available. High-impact thermoplastic construction with extra-long strap and...

885TRW-P
Tamper-Resistant Receptacle, White
885TRW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

885W-P
Self-Grounding Duplex Receptacle, White
885SW

More color options available. High-impact thermoplastic construction with extra-long strap and...

3232LAU
TradeMaster Receptacle
3232WU

Duplex Outlet made with a high-impact resistant thermoplastic construction and long-term blade...

885TRWRW-P
Weather-Resistant Receptacle, White
885TRWRW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

15A/125V TradeMaster® 4-Terminal Receptacle, White
3232W4

15A/125V. 4 Terminal, Screws In. UL Listed. CSA Standard. NEMA 5-15R. White.

15A/125V TradeMaster® Duplex Receptacle, White
3232SW

15A/125V. Self Grounding. UL Listed. CSA Standard. NEMA 5-15R. White.

3232
15A/125V TradeMaster® Duplex Receptacle, Brown
3232

15A/125V. Grounding. UL Listed. CSA Standard. NEMA 5-15R. Brown.

885TRW-P
Tamper-Resistant Receptacle, White
885TRNAW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

885TRW-P
Self-Grounding Tamper-Resistant Receptacle, White
885TRSW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

15A/125V NAFTA-Compliant TradeMaster® Tamper-Resistant Duplex...
3232TRNAW

15A/125V. UL Listed. CSA Standard. cULus Certification. NEMA 5-15R. White.

885TRW-P
Self-Grounding Tamper-Resistant Receptacle, White
885TRSW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

880TRWMH
15A/125V TradeMaster® Tamper-Resistant 8-Hole/Push Wire Receptacle,...
880TRWMH

15A/125V. Tamper Resistant. 8-Hole/Push Wire Without Terminal Screws. UL Listed. CSA Standard....

885TRW-P
Tamper-Resistant Receptacle, White
885TRNAW

More color options available. Now with black “invisi-shutters” for an invisible effect preferred...

15A/125V TradeMaster® Duplex Receptacle, White
3232W

15A/125V. Grounding. UL Listed. CSA Standard. NEMA 5-15R. White.

15A/125V TradeMaster® 8-Hole/Push Wire Receptacle, White
880W

15A/125V. 8-Hole/Push Wire Without Terminal Screws. UL Listed. CSA Standard. NEMA 5-15R. White.

15A/125V Weather-Resistant Duplex Receptacle, White
3232TRWRW

15A/125V. Weather Resistant. UL Listed. CSA Standard. NEMA 5-15R. White.

885W-P
Self-Grounding Duplex Receptacle, White
885SW

More color options available. High-impact thermoplastic construction with extra-long strap and...

15A/125V NAFTA-Compliant TradeMaster® Tamper-Resistant Duplex...
3232TRNABK

15A/125V. UL Listed. CSA Standard. cULus Certification. NEMA 5-15R. Black.