Omnibox Multi-Service Single- or Multi-Gang Floor Boxes - 880-OMNI

Share Print Page

overview

The Omnibox Floor Box Series provides an excellent activation solution when multiple services are required in open space areas. The Omnibox offers one-, two-, and three-gang multiservice boxes to meet the workstation needs of today's applications. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.

FEATURES

  • Available in 1, 2 and 3 gangs. Greater flexibility in capacity.
  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Concrete-tight stamped steel construction. Lower cost option for above grade applications.
  • Available in one-, two-, and three-gang configurations. Can remove divider for greater capacity. Supports multiservice applications.
  • Available in two depths. Provides economical alternative when pour depths are limited.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Watertight cast-iron construction. Meets requirements for on grade or below grade application.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics® TracJack® and Series II devices.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MULTIPLE
Buy American Act Status: Exception
Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.

resources

Brochure
Supporting Document
ONLINE RESOURCES
media
Omnibox Multi-Service Single- or Multi-Gang Floor Boxes, OMNI-880 Omnibox Multi-Service Single- or Multi-Gang Floor Boxes, OMNI-880 Omnibox Multi-Service Single- or Multi-Gang Floor Boxes, OMNI-880
You May Also Need
Series II, 1 F Connector F/F, 75 ohm, 180 degree, (1 GHz performance), OR-60900017-99
Series II, 1 F Connector F/F, 75 ohm, 180 degree, (1 GHz performance), Wiremold Ivory
Ortronics

Part Number: OR-60900017-99

Series II Module provides a single F connector coupler F/F in a one unit footprint. Connector is 75 ohm and rated for 1 GHz performance. Series II is a family of front removable snap-in modules that make moves, adds and changes easy and time saving. The rugged high strength construction of Series II makes it one of Ortronics most popular workstation choices

TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!