880CM1-1 - Omnibox Series Shallow Cast-Iron Floor Box
880CM1-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880CM1 Omnibox Floor Box Series provides an excellent activation solution for applications where single service is required in open space areas. The 880CM1 floor box is offered in a durable cast iron construction, designed to be installed in on-grade concrete floor applications and to meet a wide range of market requirements.
This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Watertight cast-iron construction. Meets requirements for on grade or below grade application.
- Two-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- This product meets the material restrictions of RoHS.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
General Info
| Type | Floor Box | ||
| Material | Cast Iron | ||
| Application Sector | Commercial, Education | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786564515906 |
Dimensions
| Product Depth US | 2.438 in | ||
| Product Length US | 5.375 in | ||
| Product Width US | 4.375 in | ||
| Product Weight US | 5.528 lb | ||
| Cubic Capacity | 34 in³ | ||
| Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 1.75 in |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880S2 | Wiremold
The 880S2 two gang, steel Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas.
