text.skipToContent text.skipToNavigation

880CM2-1 - Omnibox Series Shallow Cast-Iron Floor Box

880CM2-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880CM2 Omnibox Floor Box Series provides an excellent activation solution for applications where single service is required in open space areas. The 880CM2 floor box is offered in a durable cast iron construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements.

This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Watertight cast-iron construction. Meets requirements for on grade or below grade application.
  • Two-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
  • This product meets the material restrictions of RoHS.
  • A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.

Specifications

General Info
Type Floor Box
Material Cast Iron
Application Sector Commercial, Education
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Style Flush
UPC Number 786564515913
Dimensions
Product Depth US 8.5 in
Product Height US 2.5 in
Product Width US 5.2 in
Product Weight US 7.952 lb
Cubic Capacity 76 in³
Knockout Size 1 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Through Floor
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Concrete
Depth Behind Device Plates 1.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;