Ballroom Floor Boxes - CCBB

Share Print Page

overview

Wiremold CCBB Series Ballroom Floor Boxes are concrete floor boxes that have been designed for above-grade and on-grade applications. Large knockouts (up to 2" trade size), three inches of wiring space behind the device plates, and 12 gangs of capacity make these floor boxes an ideal solution for power, communications and audio/video applications. Covers for the CCBB Series Ballroom Floor Boxes have been designed to work on carpet, tile or wood covered concrete floors where heavy loads are required. These floor boxes are ideal for hotel ballrooms, exhibit halls, entertainment venues, casinos, automotive showrooms and museums. CCBB Series Floor Boxes have been UL listed to U.S and Canadian safety standards and are TopGuard protected to prevent water, dirt and debris from entering the floor box.

FEATURES
  • Heavy Duty Cover Assembly. Covers have been designed and tested to meet static loads of 25,000 pounds for CCBBS and 30,000 pounds for CCBBL.
  • Large cable egress areas. Provides additional space and flexibility for power, communications and audio/video cable egress.
  • On-grade and above-grade compatible. Allows customers to utilize CCBB Series Ballroom Floor Boxes for both ongrade and above grade applications.
  • Multiple trade size knockouts from 3/4" [19.1mm] to 2" [51mm]. Allows for most conduit schemes which saves time and money during installation.
  • Accepts standard industry size device plates. Allows for quick and flexible installation for power, communication and audio/video devices.
  • Factory prewired. Can be factory wired with power distribution blocks, circuit breakers and power devices so that power is split from a single circuit. (Available for Large Ballroom Box CCBBL-XXXX only.)
  • Open Audio/Video friendly design. Accepts a wide range of audio/video devices from manufacturers such as: Ortronics, Extron Electronics, Crestron, and others.
  • Self-closing handle. Design provides ease of opening and closing. Remains out of the way when not in use. (Available on CCBBSCTCAL model only.)
  • TopGuard Protection. Integral design components that prevent water, dirt and debris from entering the power, communications and audio/video compartments. When ever you see the TopGuard protection icon on any Wiremold product, you’ll know it meets and exceeds UL scrub water exclusion requirements.
  • NAFTA compliant. Meets North America Fair Trade Act requirements.
  • UL listed to U.S. and Canadian Safety standards for tile, carpet, and wood covered floors. CCBB cover assemblies meet UL requirements under UL514A for scrub water exclusion.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MULTIPLE
Buy American Act Status: Trade Agreement Act Compliant
You May Also Need
5662
Heavy-Duty Spec Grade Receptacles, Back & Side Wire, 15A, 250V, Brown
Pass & Seymour

Part Number: 5662
Heavy-Duty Spec Grade Duplex Receptacle Back & Side Wire 15amp 250volt Brown

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!