text.skipToContent text.skipToNavigation

CAF3 Shallow Three Gang Raised Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CAF3 Shallow three Gang Raised Floor Box supports up to 3 gangs of communication, power, and/or audio/video devices in two separate compartments. This unique floor box is designed to be compatible in both raised floor and wood floor applications. This compact design is ideal for applications such as retail spaces, education facilities, healthcare facilities, and commercial offices when a shallow floor box is required.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Configurable: CAF3 Series floor boxes can be field configured or reconfigured to accommodate power only, communication only, audio/video only or combinations of all three power, communication, audio/video in a single floor box unit.
  • Hinged door with pull handle: Allows the cover to easily open to a full 180 degrees which provides easy access to devices inside the floor box.
  • Compact Design: You can now bring your power, communication, and A/V connections in a small package.
  • Trade Sized Knockouts: (2) 1/2'' knockouts, and (2) 3/4'' knockouts that can accommodate multiple combinations of power, communication, and audio/video services.
  • Auto-close egress doors: Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
  • Easy to install: For new work and old work applications.
  • Meets NEC Section 300.22(C): For use in air handling spaces and raised floor plenums
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786564085782
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 6.75 in
Product Weight US 5.1 lb
Product Volume US 161.79 cu in
Product Depth US 7.38 in
Product Height US 3.25 in
Cubic Capacity 20 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Pass Through
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;