Multiplex Multi-Service Pedestal Service Fittings - MP

Share Print Page

overview

The Multiplex Series Service Fittings deliver adaptability throughout the life-cycle of the library, commercial office space, or financial institution where it is installed. Interchangeable faceplates for power or communication can be exchanged as needs for those services alter. The fittings are suitable for new construction or renovation and can be used to feed multiple workstations. Multiplex is designed to be installed on many infloor systems including Walkerduct Underfloor Duct , Walkerduct Pro Series, and Walker 800 Series Floor Boxes. They can also be applied to competitive raceway systems. These fittings were developed to handle large capacity single and dual service requirements to the workstation. Faceplates allow for partition feeds, plug-in point termination or custom field applications. Multiplex Fittings are UL Listed to both U.S. and Canadian safety standards.

FEATURES

  • Two sizes. Provides option for single or dual service to meet capacity requirements per location.
  • Brushed aluminum finish. Durable finish ensures that Multiplex Service Fittings retain their good looks after years of service.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, and video applications at the point-of-use.
  • Interchangeable faceplates. The plates can be replaced as power and communication needs change.
  • Mounts directly on presets of ®alkerduct Pro Series System. No additional attachment hardware required. Saves time and money.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

Keystone Recessed F-conn 75 OHM Fog White, OR-KSFCNR
Keystone Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-KSFCNR

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!