RC91GHBTC Series Poke-Thru Insert With Single-Width Service Head
RC91GHBTC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes insert stem with disposable plate and two-gang service head with housing, base, scrub water gasket, and barrier. Service head and insert install together to make a poke-thru assembly. Combine with faceplates (sold separately) to complete service head assembly. Shown assembled. Service head is shipped unassembled with the insert stem. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. Requires a minimum 3 1/16'' (78mm) diameter hole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes insert stem with disposable plate and two-gang service head with housing, base, scrub water gasket, and barrier.
- Service head and insert install together to make a poke-thru assembly. Combine with faceplates (sold separately) to complete service head assembly.
- Shown assembled. Service head is shipped unassembled with the insert stem. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. Requires a minimum 3 1/16'' (78mm) diameter hole.
Specifications
General Info
| Type | Poke-Thru | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Pedestal | ||
| UPC Number | 786564021674 |
Dimensions
| Product Weight US | 4.88 lb | ||
| Core Hole Size | 3 in | ||
| Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Single | ||
| Fire Rating | 2 hr |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
Multi-Service Poke-Thru Device - RC91GHBTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
View More
Brochure
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

