RC7 Multi-Service Poke-Thru Insert Assembly with Disposable Plate
RC7STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used with RC7CTC Series Covers to complete installation. NOTE: RC7 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564067566 |
Dimensions
| Product Height US | 16.5 in | ||
| Product Weight US | 4.2 lb | ||
| Core Hole Size | 3 in | ||
| Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC37REC | Wiremold
An above-grade solution to open floor spaces.
