Vista CP Consolidation Point Column - VCP

Share Print Page

overview

Vista Architectural Columns are an aesthetically pleasing way to provide power and communications in open-space areas. The new Vista Consolidation Point (CP) Column provides channels that conceal wires and cables behind a decorative center panel, and incorporates a user-installed patch panel with easy, secured access through a lockable door. Vista CP Columns can be placed anywhere in an open space. They provide maximum communication flexibility and add a unique design element. Used in conjunction with other Vista columns, Vista CP Columns maintain a consistent design element throughout a space. These modular columns are easily relocated to accommodate changing space requirements. When redecorating, the decorative panels are a snap to replace. Using the Vista Consolidation Point Column enhances any interior environment and is a functional, space-saving solution.

FEATURES

  • Flexibility. Choose from a range of center panels, extensions, and frames to accommodate your aesthetic and capacity requirements.
  • Frame shapes. Square or rounded end channels enhance any interior.
  • Patent Pending.
  • Lighting Bracket. Add virtually any commercially available lighting fixture using this bracket.
  • Furniture feed options. Modular furniture feeds are available at desktop height and ground level.
  • Paneled extension. Extension kit accommodates many ceiling heights and now comes with a center panel.
  • Device compatibility. Compatible with a wide range of standard power and communications devices.
  • UL Listed.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
PT5262W
PlugTailā„¢ Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362W
PlugTailā„¢ Spec Grade Duplex Receptacle 20amp 125volt White

TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!