Tele-Power Multi-Service Poles - TP

Share Print Page

overview

Dropping power and communications – neatly and simply – from up there to down here: that’s what Wiremold® Tele-Power Poles are all about. Their sole purpose is to get the business end of your wiring needs down to your office equipment, phones, PCs, and task lighting. Specifically, in away-from-wall locations in open commercial office areas, schools, labs, stores, and other sites. Whatever kind of power or communications wiring you need to bring down to the desk side, workstations, or cash registers – Wiremold Tele-Power Poles handle all your needs effortlessly. For your modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are available with specialized electrical circuits such as dedicated/isolated ground, and with Sentrex® surge protection modules. Without electrical power; you may devote the vertical drop poles entirely to communications and/or power feeds.

FEATURES

  • Wide selection of materials, finishes, wire fill capacities, heights, and devices. Application versatility in commercial open office landscapes, schools, labs, stores, and manufacturing plants.
  • Communication twistouts. Allows flexibility and easy access to update wiring.
  • Relocatable. Ready for service in 30 minutes or less.
  • Dual-channel. Accommodates electrical power circuits plus receptacles and low voltage cabling.
  • Furnished with feed fittings, ceiling trim plates, T-bar mounting hardware, and carpet/floor grippers. Includes all components for a complete and stationary installation.
  • Dedicated custom capabilities. Modify receptacles, change enamel and powder coat paint finishes, alter pole heights, add fixture whips, and more. Consult your local Wiremold representative.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Connectivity pole. Pole comes complete with Category 5e connections.
  • Low voltage cabling entrance fitting. 2" [51mm] radius control. For use with 25DT and AMDT Series. UL Listed for use in plenum areas.
  • Jumbo poles. Our largest capacity series to accommodate tomorrow’s wire and cable requirements.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
PT5262W
PlugTail™ Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362W
PlugTail™ Spec Grade Duplex Receptacle 20amp 125volt White

TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!