Power Commander High Amp PDU - PCHA

Share Print Page

overview

Power Commander® Power Distribution Units from Wiremold/Legrand offer comprehensive power distribution solutions for IT environments from networking solutions to high density servers. Power Commander® IQ Power Distribution Units offer remote current and temperature monitoring of connected equipment and individual outlet control for power recycling. Management of power up/down sequencing of equipment can all be done remotely. Our power distribution unit alarms warn IT personnel of potential power or environment problems before they become critical. Power Commander® and Power Commander® Plus High Current Power Distribution Units provide an elegant solution where reliable high-density power distribution for IT equipment racks, cabinets, and enclosures is required.

FEATURES

  • 30 Amp or 40 Amp Power Distribution. High amperage 120V and 208V units allow you to safely support power-thirsty IT equipment.
  • Dual circuit design. Two easy access circuit breakers provide overload protection.
  • Built in universal slide mounting rail. T-slot mounting rail allows several mounting options in tight spaces.
  • Current Monitoring. -AM and -RAM units provide per circuit digital ammeter readouts (embedded or remote display). Ammetering allows you to evenly distribute power loads to maximize current draw and avoid circuit overloads.
  • Aesthetic narrow aluminum profile. Now available in black, the streamlined housing saves valuable space. 1 1/2" W x 2 7/8" H [39mm x 73mm].
  • Printed Circuit Board (PCB) Connection of UL489 Breakers. Creates highly reliable connections to reduce potential point of failure.
  • Extensive Custom Capabilities.
  • UL Listed. One of the first to meet UL60950-1 1st Edition and ITE standards.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
You May Also Need
Mighty Mo Cabinet
Mighty Mo Pre-Configured Server Cabinet
Ortronics

Part Number: OR-MMC472446-00001

47U x 24"W x 48"D, Divider Version, depth includes doors, height is 89", Basic Black

MM6 Cable Management Racks, OR-MM6710
MM6 Cable Management Racks, 10.5 channel depth, 7'
Ortronics

Part Number: OR-MM6710

10.5" channel depth, 7', black

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!