Plug-In Outlet Center Unit / Plug-In Outlet Center Unit / 250V/10A/5 IEC320 Female Outlets/Male IEC320 Input
IEC5
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included. Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately. Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included.
- Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately.
- Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.
Specifications
General Info
| Color | Gray | ||
| Product Series | Plug-In Outlet Center | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Number of Receptacles | 5 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
| UPC Number | 786776100907 |
Dimensions
| Product Length US | 11.0 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 1.35 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E173292 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 10 A | ||
| Enclosure Type | Aluminum | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Slide-off, Snap-on | ||
| Phase | Single | ||
| Voltage | 250.0 V |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL205BC | Wiremold
Power distribution in a portable, plug-in unit.
