text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/48 long/16 O/L /6' cord

UL404BC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Sixteen outlets, rugged gray aluminum housing, 15A, 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 48'' (1.2m). Receptacle center-to-center 2 1/2'' (64mm). Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sixteen outlets, rugged gray aluminum housing, 15A, 15' (4.6m) 14/3 SJT black cord with NEMA5-15 plug. Length 48'' (1.2m). Receptacle center-to-center 2 1/2'' (64mm). Snap-on, slide-off mounting.

Specifications

General Info
Color Aluminum, Gray
Product Series Plug-In Outlet Center
Type PIOC
Material Aluminum
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Resettable Circuit Breaker
Number of Receptacles 16
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776047875
Dimensions
Product Length US 48.0 in
Product Width US 1.5 in
Product Weight US 3.7 lb
Receptacle Spacing 2.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Technical Information
Amperage 15 A
Cord Length 6 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Slide-off, Snap-on
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;