text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Medical/Dental Grade/NOT for Patient Care areas/120V/15A/4 O/L /15' cord

ULBH4-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four outlets. Rugged white aluminum housing. 15' (4.6m) 14/3 SJT white cord with NEMA5-15 plug. Length 10 3/4'' (237mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. Not for use in critical care enviornments. NOTE: Not for use where Article 517 of NEC requires Hospital Grade Outlets.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Four outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 10 3/4'' (237mm).
  • Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. Not for use in critical care enviornments. NOTE: Not for use where Article 517 of NEC requires Hospital Grade Outlets.

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Material Aluminum
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Resettable Circuit Breaker
Number of Receptacles 4
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776043402
Dimensions
Product Length US 10.813 in
Product Width US 2.0 in
Product Weight US 3.0 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Snap-on, Slide-off
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;