OFR Series Overfloor Raceway - OFR

Share Print Page

overview

Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.

FEATURES
  • Lowest profile overfloor raceway available in the industry.
  • Attaches directly to floor covering, no need to alter carpeting, tile or wood.
  • Multiple channel base provides space for power, communications and A/V requirements.
  • Multiple options for communication and A/V connectivity. Open system device plates can accommodate a wide range of devices from leading communication and A/V providers.
  • Installs in open space areas where in-floor or ceiling distribution are not accessible.
  • Meets ADA Accessibility Guidelines for ADA Standard 4.5.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

components

Click on the part numbers below for product details.

OFR Grounding Clip, OFR9 OFR9 - OFR Series Overfloor Raceway Grounding Clip
OFR Blank Device Plate, OFR47-B OFR47-B - OFR Series Overfloor Raceway Blank Device Plate
OFR Duplex Device Plate, OFR47-D OFR47-D - OFR Series Overfloor Raceway Duplex Device Plate
OFR Decorator Device Plate, OFR47-R OFR47-R - OFR Series Overfloor Raceway Decorator Device Plate
OFR Extron MAAP Device Plate, OFR47-U OFR47-U - OFR Series Overfloor Raceway Extron MAAP Device Plate
OFR Extron AAP Device Plate, OFR47-V OFR47-V - OFR Series Overfloor Raceway Extron AAP Device Plate
OFR Communications Device Plate, OFR47-2A OFR47-2A - OFR Series Overfloor Raceway Communications Device Plate
OFR Extron MAAP-2A Combo Device Plate, OFR47-U2A OFR47-U2A - OFR Series Overfloor Raceway Extron MAAP-2A Combo Device Plate
Overfloor Raceway Base, OFRB-8 OFRB-8 - OFR Series Overfloor Raceway Base
Overfloor Raceway Cover, OFRC-8 OFRC-8 - OFR Series Overfloor Raceway Cover
Overfloor Raceway Base & Cover, OFRBC-8 OFRBC-8 - OFR Series Overfloor Raceway Base & Cover
Overfloor Raceway Entrance End Fitting, OFR10A OFR10A - OFR Series Overfloor Raceway Enterance End Fitting
Overfloor Raceway 2-Gang Box, OFR48-2 OFR48-2 - OFR Series Overfloor Raceway 2-Gang Box
Overfloor Raceway 4-Gang Box, OFR48-4 OFR48-4 - OFR Series Overfloor Raceway 4-Gang Box
OFR Crossover Kit, OFR48-4GX OFR48-4GX - OFR Series Overfloor Raceway Crossover Kit
Overfloor Raceway Wire Clips, OFRWC OFRWC - OFR Series Overfloor Raceway Wire Clips
OFR 2400 Raceway Transition, OFR89-2400 OFR89-2400 - OFR Series Overfloor Raceway 2400 Raceway Transition
OFR 4000 Raceway Transition, OFR89-4000 OFR89-4000 - OFR Series Overfloor Raceway 4000 Raceway Transition
OFR DS4000 Raceway Transition, OFR89-DS4000 OFR89-DS4000 - OFR Series Overfloor Raceway DS4000 Raceway Transition
Overfloor Large Vista Transition, OFR89-VIS OFR89-VIS - OFR Series Overfloor Raceway Large Vista Transition
OFR Flat Elbow, OFR11 OFR11 - OFR Series Overfloor Raceway Flat Elbow
OFR Coupling, OFR1 OFR1 - OFR Series Overfloor Raceway Coupling
You May Also Need
5362BK
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Black
Pass & Seymour

Part Number: 5362BK
Hard Use Spec Grade Duplex Receptacle Back & Side Wire 20amp 125volt Black

Keystone, S-Video, OR-KSSVIDC
Keystone, S-Video, Feed-Thru, Fog White
Ortronics

Part Number: OR-KSSVIDC

Ortronics HDMI (High Definition Multimedia Interface) is a compact connector interface for transmitting high quality digital audio/video digital data over a single cable between high definition televisions, DVD, and Blu-ray Discâ„¢ players.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!