4000 Large Raceway - 4000

Share Print Page

overview

The 4000 Series Raceway is the work horse of surface raceway systems. 4000 Raceway can be divided for multi-service applications. 4000 Series Raceway is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional, and industrial applications all benefit from the 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.

FEATURES

  • FiberReady 2" [51mm] Fiber Optic Radius fittings. UL and cUL verified and exceed the recommendations of TIA/EIA 569A. Available as full capacity fittings or inserts to be used for existing installations.
  • Large cross section area. Provides ample space for large wiring requirements.
  • Complete line of fittings. Provides complete wiring solution and allows for interconnection between raceway systems.
  • Gray baked enamel and Ivory ScuffCoat finish. Durable ivory Scuffcoat finish makes a scratch resistant surface.
  • Feeder or header system. Ideal for overhead, open spaces and under raised floor applications.
  • Overlapping steel faceplates. Hide unsightly seams where device plates abut raceway cover.
  • Pre-cut covers. For mounting devices on various centers without cutting the covers. Use with 4046, 4048, 4007, and 4049 Series device plates.
  • 4050 nonmetallic device plates. Overlapping design offers an aesthetically pleasing way to cover seams. Available in gray or ivory.
  • Base and cover cutters. Manually operated cutters are lightweight and portable. Cutters offer labor savings for any size job and maintain a factory clean and square end cut.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Available prewired. Manufactured to specified job site lengths and ready to install. Jobs can be packaged by area, floor, or building and shipped per job site requirements.
  • Simple prewired ordering. Provide us with marked-up electrical drawings and electrical/communications specifications and shipments can begin within three to four weeks or less for most jobs.
  • UL Listed multioutlet assemblies. File E68073 Guide PVGT. Fittings: File E121188 Guide RJPR. Meets Article 380 of NEC and meets Section 12-3023 of CEC.
  • UL and cUL Listed component raceway. File E4376 Guide RJBT. Fittings: File E41751, Guide RJPR. Meets Article 386 of NEC and meets Section 12-1600 of CEC.
  • UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

resources

BIM Models
Brochure
ONLINE RESOURCES
media
Large Steel Prewired Raceway, 4000-PW

components

Click on the part numbers below for product details.

Raceway Base, 4000B 4000B-10 - 4000 Raceway Base
Raceway Cover, 4000C 4000C - 4000 Raceway Cover
7.5" Precut Raceway Cover, 4000C075 4000C075 - 4000 7.5" [191mm] Precut Raceway Cover
13.5" Precut Raceway Cover, 4000C135 4000C135 - 4000 13.5" [343mm] Precut Raceway Cover
19.5" Precut Raceway Cover, 4000C195 4000C195 - 4000 19.5" [495mm] Precut Raceway Cover
31.5" Precut Raceway Cover, 4000C315 4000C315 - 4000 31.5" [800mm] Precut Raceway Cover
Divider, 4000D G4000D - 4000 Divider Fitting
Base Cutter, 640B 640B - 4000 Base Cutter Fitting
Replacement Blade Kit, 640BDK 640BDK - 4000 Base Cutter Replacement Blade Kit
Cover Cutter, 640C 640C - 4000 Cover Cutter Fitting
Replacement Blade Kit, 640CDK 640CDK - 4000 Cover Cutter Replacement Blade Kit
Wire Clip, 4000WC G4000WC - 4000 Wire Clip Fitting
Coupling, 4001A 4001A - 4000 Coupling Fitting
Divider Clip, 4001DA 4001DA - 4000 Divider Clip Fitting
Seam Clip, 4006 4006 - 4000 Seam Clip Fitting
Blank End Fitting, 4010B 4010B - 4000 Blank End Fitting
Entrance End Fitting, 4010DFO 4010DFO - 4000 Entrance End Fitting
Flat Elbow, 4011 4011 - 4000 Flat Elbow Fitting
Radiused Full Capacity Flat Elbow, 4011FO 4011FO - 4000 Radiused Full Capacity Flat Elbow Fitting
Internal or External 45 Elbow, 4012TX 4012TX - 4000 Internal or External 45 Degree Elbow Fitting
Wall Box Connector, 4014A 4014A - 4000 Wall Box Connector Fitting
Tee, 4015 4015 - 4000 Tee Fitting
Divided Tee, 4015D 4015D - 4000 Divided Tee Fitting
Radiused Full Capacity Tee, 4015FO 4015FO - 4000 Radiused Full Capacity Tee Fitting
Radiused Full Capacity Divided Tee, 4015DFO 4015DFO - 4000 Radiused Full Capacity Divided Tee Fitting
Internal Elbow, 4017 4017 - 4000 Internal Elbow Fitting
Internal Full Capacity Elbow, 4017FO 4017FO - 4000 Radiused Full Capacity Internal Elbow Fitting
Inverted Internal Elbow, 4017N 4017N - 4000 Inverted Internal Elbow Fitting
Inverted Internal Elbow, 4017N G4017TCA - 4000 Internal Corner Coupling (Plated) Fitting
External Elbow, 4018 4018 - 4000 External Elbow Fitting
Radiused External Elbow, 4018FO 4018FO - 4000 Radiused Full Capacity External Elbow Fitting
Radiused Corner Insert, 4011/15RI 4011/15RI - 4000 Radiused Corner Insert Fitting
Radiused Insert for Internal/External Elbow, 4017/18RI 4017/18RI - 4000 Radiused Insert for Internal/External Elbow Fitting
Radiused Insert for Divided Elbow, 4011DRI 4011DRI - 4000 Radiused Insert for Divided Flat Elbow Fitting
Radiused Insert for Divided Tee, 4015DRI 4015DRI - 4000 Radiused Insert for Divided Tee Fitting
Bridge Fitting, 4075D 4075D - 4000 Bridge Fitting
Bridge Fitting, 4075DA 4075DA - 4000 Bridge Fitting
Take-Off Connector (4000 to 3000 Raceway), 4074A 4074A - 4000 Take-Off Connector (4000 to 3000 Series Raceway) Fitting
Panel Connector, 4086A 4086A - 4000 Panel Connector Fitting
Reducing Connector, 4089 V4089 - 4000 Reducing Connector Fitting
Device Mounting Bracket, 4050 4050 - 4000 Device Mounting Bracket Fitting
Spray Paint, WE-S WE-S - 500/700 Spray Paint
Touch-Up Paint Pen, WE-P WE-P - 500/700 Touch-Up Paint Pen
Tap-Off Fitting, 4046H-2 4046H-2 - 4047 Tap-Off Fitting
Two-Gang Cover Single Round Opening, 4047AX 4047AX - 4047 Two-Gang Cover Single Round Opening Fitting
Two-Gang Cover One Duplex Receptacle, 4047BX 4047BX - 4047 Two-Gang Cover One Duplex Receptacle Fitting
Two-Gang Cover Two Duplex Receptacles, 4047BB 4047BB - 4047 Two-Gang Cover Two Duplex Receptacles Fitting
Two-Gang Cover Duplex & Modular Furniture, 4047BF 4047BF - 4047 Two-Gang Cover Duplex & Modular Furniture Fitting
Two-Gang Cover & Pass & Seymour Activate 2A Mini Adapter, 4047BM 4047BM - 4047 Two-Gang Cover & Pass & Seymour Activate 2A Mini Adapter Fitting
Two-Gang Cover, 4047BS 4047BS - 4047 Two-Gang Cover & Ortronics Series II Mini Adapter Fitting
Two-Gang Cover & Ortronics Series II Mini Adapater, 4047BT 4047BT - 4047 Two-Gang Cover & Ortronics TrakJackI Mini Adapter Fitting
One-Gang Device Plate, 4047C-1 4047C-1 - 4047 One-Gang Device Plate Fitting
Two-Gang Device Plate, 4047C-2 4047C-2 - 4047 Two-Gang Device Plate Fitting
Two-Gang Cover Single Round Opening, 4047JX 4047JX - 4047 Two-Gang Cover Single Round Opening
Two-Gang Cover with One Rectangular Opening, 4047RX 4047RX - 4047 Two-Gang Cover Single Rectangular Opening
Two-Gang Cover Rectangular Opening & Modular Furniture, 4047RF 4047RF - 4047 Two-Gang Cover Rectangular Opening & Modular Furniture
Two-Gang Cover One Duplex Receptacle Installed, 4047WX 4047WX - 4047 Two-Gang Cover One Duplex Receptacle Installed
Two-Gang Cover One Duplex Recept Installed, One Mod Furn Opening, 4047WF 4047WF - 4047 Two-Gang Cover One Duplex Receptacle Installed One Modular Furniture Opening
Two-Gang Cover one Duplex Recept Installed & Activate Mini Adapter, 4047WM 4047WM - 4047 Two-Gang Cover One Duplex Receptacle Installed Activate Mini Adapter
Two-Gang Cover One Duplex Recept Installed & Series II Mini Adapter, 4047WS 4047WS - 4047 Two-Gang Cover One Duplex Receptacle Installed Series II Mini Adapter
Two-Gang Cover One Duplex Recept Installed & TracJack Mini Adapter, 4047WT 4047WT - 4047 Two-Gang Cover One Duplex Receptacle Installed TrakJack Mini Adapter
Four-Gang Cover Four Duplex Openings, 4047-2BBBB 4047-2BBBB - 4047 Four-Gang Cover Four Duplex Openings
Four-Gang Cover Two Duplex & Two Modular Furniture Openings, 4047-2BBFF 4047-2BBFF - 4047 Four-Gang Cover Two Duplex & Two Modular Furniture Openings
Four-Gang Cover Two Duplex & Two Mini Adapters, 4047-2BBMM 4047-2BBMM - 4047 Four-Gang Cover Two Duplex & Two Mini Adapters
Four-Gang Cover, 4047-2BBSS 4047-2BBSS - 4047 Four-Gang Cover Two Duplex & Two Series II Mini Adapters
Four-Gang Cover, 4047-2BBTT 4047-2BBTT - 4047 Four-Gang Cover Two Duplex & Two TracJack Mini Adapters
Four-Gang Cover, 4047-2BBXX 4047-2BBXX - 4047 Four-Gang Cover With Two Duplex Openings
Four-Gang Cover, 4047-2RRXX 4047-2RRXX - 4047 Four-Gang Cover With Two Rectangular Openings
Four-Gang Cover, 4047-2WWFF 4047-2WWFF - 4047 Four-Gang Cover With Two Duplex & Two Modular Furniture Openings
Four-Gang Cover, 4047-2WWMM 4047-2WWMM - 4047 Four-Gang Cover With Two Activate Mini Adapters
Four-Gang Cover, 4047-2WWSS 4047-2WWSS - 4047 Four-Gang Cover With Two Series II Mini Adapters
Four-Gang Cover, 4047-2WWTT 4047-2WWTT - 4047 Four-Gang Cover With Two TracJack Mini Adapters
Four-Gang Cover, 4047-2WWXX 4047-2WWXX - 4047 Four-Gang Cover With Two Duplex Receptacles Installed
Bump-Up Device Plate, 4047UX 4047UX - 4047 Bump-Up Device Plate
Bump-Up Extron AAP Device Plate, 4047VX 4047VX - 4047 Bump-Up Extron AAP Device Plate
You May Also Need
Keystone Recessed F-conn 75 Ohm, OR-KSFCNR-13
Keystone Recessed F-conn 75 Ohm Electrical Ivory
Ortronics

Part Number: OR-KSFCNR-13

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

Keystone Recessed F-conn 75 Ohm, OR-KSFCNR-99
Keystone Recessed F-conn 75 Ohm Wiremold Ivory
Ortronics

Part Number: OR-KSFCNR-99

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!