Wiremold 4000 Series Entrance End Fitting, Gray
G4010DFO
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Series | 4000 Series | ||
| Type | Fitting | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
| UPC Number | 786776014778 |
Dimensions
| Product Depth US | 2.88 in | ||
| Product Height US | 5.0 in | ||
| Product Volume US | 95.47 cu in | ||
| Product Width US | 6.63 in | ||
| Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4017/18RI | Wiremold
The work horse of surface raceway systems.
