Discontinued - Wiremold DS4000 Series Designer Raceway Cover, Designer Ivory
DS4000C-DV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4000 Designer Series Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. DS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. DS4000 Series Raceway is a dual service steel raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, DS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The 4000 Designer Series Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles.
- DS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles.
- DS4000 Series Raceway is a dual service steel raceway, with twin covers and a built-in divider that provides full isolation of services.
- With its increased capacity and unique downward-facing activation capabilities, DS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
Specifications
General Info
| Color | Designer Ivory | ||
| Type | Raceway | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776081244 |
Dimensions
| Product Volume US | 415.65 cu in | ||
| Product Length US | 5.75 in | ||
| Product Width US | 60.0 in | ||
| Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DS4047MAB-DV | Wiremold
Aesthetically and functionally superior alternative to existing raceway profiles.
