2400 Small Raceway - 2400

Share Print Page

overview

The 2400 Series Small Steel Raceway from Legrand/Wiremold is a single compartment raceway designed for communication or power applications, ideal for use anywhere a small low profile raceway is needed, including classrooms, offices and hotel applications. Available in standard single compartment (2400) and dual compartment (2400D) configurations. 2400D Divided Steel Raceway is a low profile steel raceway for use where a limited number of power and low voltage cables are required in the same raceway.

FEATURES

  • FiberReady 2" [51mm] fiber optic fittings. The FiberReady Series of corner and tee fittings are UL verified for a 2" [51mm] bend radius and exceed the recommendations of EIA/TIA 569A. These fittings provide cable protection in both lay-in and pull-through cable installations.
  • Steel raceway. Provides superior strength for any dry location.
  • Single- and dual-compartment attractive low profile raceway design. Provides functionality and flexibility with aesthetics for single or dual service applications.
  • Ivory ScuffCoat finish. Tough durable ScuffCoat finish makes a scratch-resistant surface that can be painted.
  • Complete line of fittings. Provides complete wiring solution and allows for interconnection between raceway systems.
  • Inline field-configurable receptacles. Receptacles can be installed at any point along the raceway without a box.
  • Inline 106 frame data outlet. A wide variety of data modules can be installed anywhere along the raceway run without a box.
  • Single- and dual-gang device boxes. Now you can wire devices into the raceway system, making a V2400 System an excellent choice for communication wiring.
  • Over the raceway boxes. Provides tremendous labor savings. Boxes mount over continuous run of raceway base eliminating the need to cut raceway when locating devices.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MULTIPLE
Buy American Act Status: Exception
Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.

resources

ONLINE RESOURCES
media

components

Click on the part numbers below for product details.

Raceway Base, 2400B 2400B - 2400 Raceway Base - 5' [1.5m] Lengths
Raceway Base, 2400B-10 2400B-10 - 2400 Raceway Base - 10' [3m] Lengths
Raceway Base & Cover, 2400BC 2400BC - 2400 Raceway Base & Cover
Raceway Cover, 2400C 2400C - 2400 Raceway Cover
Raceway Base & Cutter, 624 624 - 2400 Raceway Base & Cover Cutter
Replacement Blade Kit, 624BCK 624BCK - 2400 Replacement Blade Kit Fitting
Wire Clip, 2400WC 2400WC - 2400 Wire Clip Fitting
Coupling, 2401 2401 - 2400 Coupling Fitting
Cover Clip, 2406 2406 - 2400 Cover Clip Fitting
Ground Clamp, 2409 2409 - 2400 Ground Clamp Fitting
Entrance End Fitting, 2410A 2410A - 2400 Entrance End Fitting
Blank End Fitting, 2410B 2410B - 2400 Blank End Fitting
Entrance End Fitting, 2410C 2410C - 2400 Entrance End Fitting
Divided Entrance End Fitting, 2410DFO 2410DFO - 2400 Divided Entrance End Fitting
Full Capacity Entrance End Fitting, 2410C 2410FC - 2400 Full Capacity Entrance End Fitting
Radiused Flat Elbow, 2411FO 2411FO - 2400 Radiused Flat Elbow Fitting
Flat Elbow, 2411M 2411M - 2400 Flat Elbow Fitting
Radiused Tee, 2415FO 2415FO - 2400 Radiused Tee Fitting
Tee Fitting, 2415M 2415M - 2400 Tee Fitting
Radiused Internal Elbow, 2417FO 2417FO - 2400 Radiused Internal Elbow Fitting
Internal Elbow, 2417M 2417M - 2400 Internal Elbow Fitting
Radiused External Elbow, 2418FO 2418FO - 2400 Radiused External Elbow Fitting
External Elbow, 2418M 2418M - 2400 External Elbow Fitting
Lamp Holder, 2426 2426 - 2400 Lamp Holder Fitting
Downward Duplex Device Bracket, 24DWND 24DWND - 2400 Downward Duplex Device Bracket Fitting
Downward Decorator Device Bracket, 24DWNR 24DWNR - 2400 Downward Decorator Device Bracket Fitting
Downward Extron MAAP Device Plate, 24DWNU 24DWNU - 2400 Downward Extron MAAP Device Plate Fitting
Downward Ortronics Series II Device Plate, 24DWNS 24DWNS - 2400 Downward Ortronics Series II Device Plate Fitting
Extra Deep Device Box, 2444 2444 - 2400 Extra Deep Device Box Fitting
Device Box, 2444D 2444D - 2400 Device Box Fitting
Extra Deep Device Box, 2444-2 2444-2 - 2400 Extra Deep Device Box Fitting
Device Box, 2444-2LS 2444-2LS - 2400 Device Box Fitting
Device Box, 2448 2448 - 2400 Device Box Fitting
Device Box, 2448-2 2448-2 - 2400 Device Box Fitting
Back Feed Fitting, 2451H 2451H - 2400 Back Feed Fitting
Bridge Fitting, 2475D 2475D - 2400 Bridge Fitting
Side Reducing Connector, V2489 V2489 - 2400 Side-Reducing Connector Fitting
Transition Box, 2489TB 2489TB - 2400 Transition Box Fitting
Transition Feed Fitting, 2686FO 2686FO - 2400 Transition Feed Fitting
106 Device Bracket & Frame, 2407-2CM 2407-2CM - 2400 Device Bracket & Frame Fitting
106 Device Bracket & Frame, 2407-2TJ 2407-2TJ - 2400 Device Bracket & Frame Fitting
106 Device Bracket & Frame, 2407-3TJ 2407-3TJ - 2400 Device Bracket & Frame Fitting
20A Duplex Receptacle, V2427GT V2427GT - 2400 20A Duplex Receptacle Fitting
15A Duplex Receptacle, V2427GA V2427GA - 2400 15A Duplex Receptacle Fitting
20A Isolated Ground Duplex Receptacle, IG2427GT IG2427GT - 2400 20A Isolated Ground Duplex Receptacle Fitting
15A Isolated Ground Duplex Receptacle, IG2427GA IG2427GA - 2400 15A Isolated Ground Duplex Receptacle Fitting
Spray Paint, WE-S WE-S - 500/700 Spray Paint
Touch-Up Paint Pen, WE-P WE-P - 500/700 Touch-Up Paint Pen
Divided Raceway Base, 2400BD 2400BD - 2400D Divided Raceway Base
Divided Coupling, 2401D 2401D - 2400D Divided Coupling Fitting
Divided Blank End Fitting, 2410BD 2410BD - 2400D Divided Blank End Fitting
Divided Entrance End Fitting, 2410D 2410D - 2400D Divided Entrance End Fitting
Divided Flat Elbow, 2411D 2411D - 2400D Divided Flat Elbow Fitting
Radiused Divided Flat Elbow, 2411DFO 2411DFO - 2400D Radiused Divided Flat Elbow Fitting
Radiused Divided Tee, 2415DFO 2415DFO - 2400D Radiused Divided Tee Fitting
Divided Internal Elbow, 2417D 2417D - 2400D Divided Internal Elbow Fitting
Radiused Divided Internal Elbow, 2417DFO 2417DFO - 2400D Divided Radiused Internal Elbow Fitting
Radiused Divided External Elbow, 2418DFO 2418DFO - 2400D Radiused Divided External Elbow Fitting
Divided Device Box, 2444-2A 2444D-2A - 2400D Divided Device Box Fitting
Divided Device Box, 2444D-2N 2444D-2N - 2400D Divided Device Box Fitting
Device Bracket, 2450 2450 - 2400D Device Bracket Fitting
Reducing Connector, 4089 V4089 - 4000 Reducing Connector Fitting
Modular Furniture Adapter, 5507AD 5507AD - 5500 Modular Furniture Adapter Fitting
Blank Faceplate, 5507B 5507B - 5500 Blank Faceplate Fitting
Duplex Receptacle Faceplate, 5507D 5507D - 5500 Duplex Recptacle Faceplate Fitting
Rectangular Receptacle Faceplate, 5507R 5507R - 5500 Rectangle Receptacle Faceplate Fitting
Switch Faceplate, 5507SW 5507SW - 5500 Switch Faceplate Fitting
Single Receptacle Faceplate, 5507T1 5507T1 - 5500 Single Receptacle Faceplate Fitting
Single Receptacle Faceplate, 5507T2 5507T2 - 5500 Single Receptacle Faceplate Fitting
Dual RJ11/RJ45 Connector Faceplate, 5507RJ 5507RJ - 5500 Dual RJ11/RJ45 Connector Faceplate Fitting
Flush Dual RJ Connector Faceplate, 5507FRJ 5507FRJ - 5500 Flush Dual RJ Connector Faceplate Fitting
Ortronics Faceplate, 5507-4TJ 5507-4TJ - 5500 Ortronics Faceplate Fitting
Ortronics Faceplate, 5507-6TJ 5507-6TJ - 5500 Ortronics Faceplate Fitting
Extron AAP Faceplate, 5507AAP 5507AAP - 5500 Extron AAP Faceplate Fitting
Extron MAAP Faceplate, 5507MAAP 5507MAAP - 5500 Extron MAAP Faceplate Fitting
End Plate, S2-EPL S2-EPL - 5500 End Plate Fitting
You May Also Need
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
Pass & Seymour

Part Number: 5362I
Hard Use Spec Grade Duplex Receptacle Back & Side Wire 20amp 125volt Ivory

Commercial Occupancy/Vacancy Sensor, OSR300SI
Commercial Occupancy/Vacancy Sensor, Ivory
Pass & Seymour

Part Number: OSR300SI
PIR Dual Occupancy Switch Sensor, Ivory

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!