Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes. Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum. Has twistouts for transition to 1500 and 2600 Pancake Raceways.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes.
- Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum.
- Has twistouts for transition to 1500 and 2600 Pancake Raceways.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2400 Series | ||
| Type | Accessories | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
| UPC Number | 786776170535 |
Dimensions
| Product Depth US | 3.625 in | ||
| Product Height US | 3.625 in | ||
| Product Width US | 2.5 in | ||
| Product Weight US | 0.6 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2410B-BK | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507B | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2418M-FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2415M-FW | Wiremold
Low profule raceway designed for communication or power applications,
