text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/5 O/L /lighted switch/6' cord/Premium Grade Surge

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Sentrex high performance surge protection. Five outlets, lighted switch, durable putty white aluminum housing, 15A. Receptacles rotated 90 degrees and spaced to accommodate transformers. Length 24"" (610mm). 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sentrex high performance surge protection. Five outlets, lighted switch, durable putty white aluminum housing, 15A.
  • Receptacles rotated 90 degrees and spaced to accommodate transformers. Length 24" (610mm). 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Snap-on, slide-off mounting.

Specifications

General Info
Color White
Product Series Sentrex
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch, Surge Protection
Number of Receptacles 5
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
UPC Number 786776044119
Dimensions
Product Height US 1.89 in
Product Length US 2.0 in
Product Width US 23.81 in
Product Weight US 3.25 lb
Receptacle Spacing 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 6 ft
Environmental Conditions Indoor, dry location
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Yes
Mounting Type Slide-off, Snap-on
NEMA Configuration Code 5-15P, 5-15R
Phase 3 Element, 3-Stage Hybrid Circuit
Response Time <1 ns
Short Circuit Rating 56000 Amps [32000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Type of Indicators Light
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;