ZoneMaster Hard-Wired Surge Protection - ZM

Share Print Page

overview

Wiremold ZoneMaster Series Surge Protection Devices are fully configurable panel protection solutions that protect your facility from the destructive effects of power surges. New and improved with a complete range of options including a fused disconnect, noise filter and remote monitoring capabilities, all ZoneMaster models also now comply with UL1449, Third Edition. You can easily tailor a ZoneMaster Series solution to provide surge protection for basic or the most advanced applications for all standard electrical service voltages. Units are available for subpanel protection starting at 100kA, and ranging up to 400kA protection for main distribution panels. ZoneMaster Series configurable hard-wired surge protection devices are an integral part of the Sentrex Zoned Approach to whole building protection.

FEATURES

  • Up to 400kA maximum surge current protection.
  • All mode protection standard on all units.
  • Replaceable bolt-in modules.
  • ZoneMaster PRO Series Surge Protection Devices use a NEMA 3S, 4, 12, 13 metal enclosure.
  • Integrated diagnostics. Each module provides visual indication of its operating status.
  • Massive large block MOVs. Each module contains two independent large block MOVs, each consisting of dual 40mm MOVs. This configuration far exceeds the capability of 20mm MOVs in parallel to manage long duration surges.
  • Dual short circuit and thermal fusing.
  • Low impedance construction.
  • Eutectic alloy thermal fuse. Passes UL1449 Third Edition standards. Also withstands lightning surge currents.
  • Surge counter standard on ZoneMaster PRO Models.
  • No standard thermal cutouts. Standard thermal cutouts can fail at surge currents as low as 10kA.
  • Neutral-to-ground protection module with leakage indicators.
  • Low let-through performance with high current impulse.
  • NO/NC dry contacts.
  • Ten-Year Product Warranty. Legrand/Wiremold will replace any defective/failed unit or module free of charge (labor and site preparation excluded) for a period of ten years.
  • UL1449 Third Edition Listed.
  • cULus

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!