NME1250AP Nonmetallic Wall-Mounted Wireless Access Point Enclosure - NME1250AP

Share Print Page

overview

A solution is now available for mounting wireless access points to wall surfaces in an accessible, secure, and aesthetically acceptable manner. The NME1250AP conceals commercial wireless access points in a durable ETL/cETL listed nonmetallic enclosure. Designed to provide a permanent location for wireless connectivity hardware within a building's communications infrastructure, the wireless point enclosure can be easily secured to any structure allowing optimal WiFi signal coverage to adjacent spaces while supporting industry standard POE (power over Ethernet).

FEATURES
  • Thermoplastic wall construction. Provides protection for expensive access point hardware and fragile antennae while allowing optimum placement for maximum signal performance.
  • Convenient termination point and raceway connectivity. Communications cabling can be backfed or surface raceway fed using the integral raceway twistouts provided on all four sides of the enclosure (for Eclipse Series PN03, PN05, and PN10 Raceways).
  • Security lock included. Paintable Fog White in color, the enclosure includes a concealed key lock under a subdoor to prevent unauthorized access. All locksets are keyed alike.
  • Configurability. Antennas for Cisco Aironet 1250 can be configured either internal or external to the enclosure.
  • Large capacity compartment. 13 3/4" high x 7 3/8" wide x 4 5/8" deep [349mm x 192mm x 117mm] interior provides space for most leading manufacturers' AP products, including Cisco Aironet 1250 Series.
  • Flexible AP installation. User-configurable access point mounting system, with included strap hardware, supports a wide variety of AP configurations.
  • Multiple mounting options. Enclosure can be mounted vertically or horizontally using included fasteners for optimum AP orientation.
  • ETL and cETL Listed. Listed to U.S. and Canadian safety standards.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: CHINA
Buy American Act Status: No

resources

Installation Instructions
CAD Drawings
media
NME1250AP with lock access door open Internal view - NME1250AP w/Cisco 1250 access point installed Front view - NME1250 w/Cisco 1250 antennas exposed
You May Also Need
110C5E706
Clarity 5E 110/110 Patch Cord, Category 5e, 3', Green
Ortronics

Part Number: OR-110C5E03-05

Clarity 5E 110/110 Category 5e Patch Cord is terminated on both ends with newly designed male 110 connectors for elevated Category 5e performance.

Clarity 10G modular patch cord, yellow
Clarity 10G modular patch cord, 3', yellow
Ortronics

Part Number: OR-MC61003-04

Clarity 10G modular patch cord, yellow, 3', 10 Gigabit, four-pair UTP stranded 26 AWG PVC/CM, center tuned with Clarity connecting hardware for optimum installed performance using Ortronics Paralign 2 pair-positioning technology

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!