WAPE & WAPCL Ceiling Enclosure - WAP

Share Print Page

overview

Legrand/Wiremold offers a variety of ceiling enclosures for wireless access points. These enclosures provide a secure enclosure to house a wide selection of wireless access points. The ceiling enclosures are plenum rated by UL and may be used in environmental air spaces. These enclosures for active equipment meet all requirements of the TIA/EIA -569-B “Pathways and Spaces” standards.

FEATURES

  • All popular wireless access points are supported. Several models are specifically designed for use with the Cisco Aironet 1250 Wireless Access Point. The wide variety of enclosures offered by Legrand/Wiremold ensures that there is a Wireless Access Point Enclosure for every application and budget.
  • Enclosure accommodates most leading brands of access points. Cover accommodates a variety of access points and antennae configurations. End users remove knockout(s) to support specific wireless access point installations.
  • Lightweight aluminum design. Installer-friendly and easy to handle during installation.
  • Removable Access door. Makes it easy to mount the access point and speed installation. Chain safely secures door to enclosure when open.
  • Straps provided for easy mounting. Multiple openings in door for strap hardware provides installation flexibility.
  • Grommets included to protect unit. Two grommets are included with each enclosure to cover knockouts being used to protect the interior from dust and debris.
  • Large capacity compartment. 12" high x 12" wide x 3 7/8" deep interior provides space for most leading manufacturers’ AP products.
  • Mounting hardware included. Four tile lock brackets and adjustable grid lock bars are included for mounting the enclosure to ceiling tile and grid system.
  • Mounting access on frame for code requirements. Integral attachment points facilitate the connection of suspension cables for additional support for the enclosure where required by building codes.
  • Security lock included. Key lock secures the enclosure from unauthorized access.
  • Powder coat finish. Standard textured ceiling white finish to complement most office environments.
  • UL and cUL Listed. Listed to U.S. and Canadian safety Standards by Underwriters Laboratories Inc. Suitable for use in air handling (plenum) spaces.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
Clarity 6 110/110 Patch Cord, Category 6, 3', Green
Ortronics

Part Number: OR-110C603-05

Clarity 6 110/110 Category 6 Patch Cord is terminated on both ends with male 110 plugs with internal signal feedback technology, which reduces crosstalk without compromising impedance. Reduced crosstalk and better impedance matching provides a connection which is more transparent to a signal.

Clarity 6 110/110 Patch Cord, Category 6, 7', OR-110C607-06
Clarity 5E 110/110 Patch Cord, Category 5e, 3', Blue
Ortronics

Part Number: OR-110C5E03-06

Clarity 5E 110/110 Category 5e Patch Cord is terminated on both ends with newly designed male 110 connectors for elevated Category 5e performance.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!