text.skipToContent text.skipToNavigation

WallSource 6-Gang Box, Divider and Mounting Brackets

WSC42-6 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Slide-in dividers separate the box for power and communication services. Adjustable mounting brackets offer flexibility to flush mount box in 1/2'', 5/8'', 1'', and 1 1/4'' (12.7mm, 15.9mm, 25mm, and 32mm) wall thicknesses. Ordering Data: 13 3/4'' L x 5'' W x 3 1/4'' D (350mm L x 127mm W x 83mm D), 6-Gang, 1/2'', 3/4'', 1'', and 1 1/2'' trade size KOs. NOTE: Certified to Canadian Safety Standards, for sale in Canada. When ordering, add ''C'' suffix to part number to denote the Canadian version, i.e., ''WSC42-6C''.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slide-in dividers separate the box for power and communication services. Adjustable mounting brackets offer flexibility to flush mount box in 1/2'', 5/8'', 1'', and 1 1/4'' (12.7mm, 15.9mm, 25mm, and 32mm) wall thicknesses.
  • Ordering Data: 13 3/4'' L x 5'' W x 3 1/4'' D (350mm L x 127mm W x 83mm D), 6-Gang, 1/2'', 3/4'', 1'', and 1 1/2'' trade size KOs.
  • NOTE: Certified to Canadian Safety Standards, for sale in Canada. When ordering, add ''C'' suffix to part number to denote the Canadian version, i.e., ''WSC42-6C''.

Specifications

General Info
Color Silver
Product Series WallSource Series
Type Accessories
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC.
UPC Number 786776565416
Dimensions
Product Depth US 3.25 in
Product Length US 13.75 in
Product Width US 5.0 in
Product Weight US 6.53 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 6

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;