text.skipToContent text.skipToNavigation

Decorator Openings, Six Gang, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wall Plate 6-Gang Decorator
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 11.812 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Decorator
Thickness 0.07 in
Number of Gangs 6
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;