Menu
Search adorne
explore our collections

Menu
Engraved Paddle™ Switch, 15A, 4WAY, Graphite - Doorbell
Sorry! That combination does not exist.
Specifications
General Info
Color: Graphite
Style: Paddle
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.5"
Length (US): 1.77"
Width (US): 1.77"
Technical Information
Amps: 15
You Might Like
Master Magnesium Switch
Engraved Paddle™ Switch, 15A, 4WAY, Magnesium- Master
ASPD1542MEMSTR
(0 Reviews)
Doorbell White Switch
Engraved Paddle™ Switch, 15A, 4WAY, White- Doorbell
ASPD1542WEDRBL
(0 Reviews)
Maste White Switch
Engraved Paddle™ Switch, 15A, 4WAY, White- Master
ASPD1542WEMSTR
(0 Reviews)
Doorbell Magnesium Switch
Engraved Paddle™ Switch, 20A, 4WAY, Magnesium- Doorbell
ASPD2042MEDRBL
(0 Reviews)
Doorbell White Switch
Engraved Paddle™ Switch, 20A, 4WAY, White- Doorbell
ASPD2042WEDRBL
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit