text.skipToContent text.skipToNavigation

Discontinued - 12-in Powered Subwoofer

NVSUB12GBNA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 12 inch Powered Subwoofer brings music, movies, and video games to life with an immersive bass experience that you can not only hear, but truly feel. With a front-mounted woofer and efficient all-digital 300 watt amplifier, the NV-SUB12 adds a deep and detailed low-frequency impact to custom home theater or audio installations. Its sealed cabinet is constructed of durable MDF for a distortion-free, superior bass response and features a multi-coat high gloss black finish. The NV-SUB12 features signal-sensing power activation to automatically turn on the subwoofer when it receives a signal from the receiver and return it to standby after 15 minutes of no signal. Offering maximum versatility, the Powered Subwoofers were designed to integrate with almost any audio system. Unfiltered LFE / RCA stereo input and output let you easily connect to most modern receivers. And a convenient USB jack can power an optional wireless receiver. The variable crossover and phase adjustments allow you to match the Subwoofer output with the main speakers for premium performance and sound.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact design requires just over a square foot of space
  • Durable MDF enclosure construction ensures distortion-free bass response
  • Installation-friendly front-firing woofer in a sealed enclosure for the deepest base
  • Powerful front-mounted 12-in subwoofer ideal for custom audio installations
  • Signal-sensing power ON/OFF
  • Unfiltered LFE (low frequency effects) input, RCA stereo input and output, and USB port

Specifications

General Info
Product Line Nuvo
UPC Number 701963859802
Country Of Origin China
Application Sector Residential
Standard cTUVus, CE-LVD, US:FCC CFR Title 47 Part 15 Subpart B- CANADA: ICES-003, EUROPE: CISPR13- 55020:2012, AUSTRALIA/NEW ZEALAND: RCM standard AS/NZS CISPR32- RoHS
Technical Information
Frequency Response 0.25 Hz (@ 300 ft)
Wattage 14.7 W
Impedance 8 ohms

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;