text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Two-Room Expansion Kit, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The AU7052-WH is a two-room Digital Audio Expansion Kit. Conveniently supplying all of the core components necessary to add two new rooms of audio onto an existing Digital Audio System, this kit comes complete with (2) AU7010-WH Digital Audio Amplified Keypads, (1) AU7004 Digital Audio Expansion Module, (1) PW1020 Digital Audio Power Distribution Module, and (1) PW1060 Power Supply. Kit includes two radiant Screwless Wall Plates.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant: collection.
  • Expands an existing Digital Audio System to two additional rooms
  • Comes complete with all core components, including: (2) Digital Audio Amplified Keypads: (1) AU7004 Digital Audio Expansion Module: (1) PW1020 Digital Audio Power Distribution Module: and, (1) PW1060 Power Supply
  • Provides 20 watts of Class D power per zone
  • Compatible with Digital Audio source components for listening variety
  • Conveniently controllable through both included keypads as well as free, intuitive Android or ioS apps for smartphones and tablets
  • Provides all core components needed to add two new rooms to an existing system, for simplified expansion
  • Simple setup using smartphone or tablet, no PC required

Specifications

General Info
Product Line On-Q
Color Light Almond
UPC Number 804428432111
Country Of Origin China
Application Sector Residential
Standard FCC, UL, RoHS
Technical Information
Power Supply VDC
Style Decorator
Number of Types of Sources 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;