Combination Openings, 1 Blank and 1 Duplex Receptacle, Two Gang, Brown
SPO138
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Wall Plate, 1 Blank and 1 Duplex Receptacle, 2-Gang
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Blank, Combination, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 5.31 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 5.25 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Cutout | Blank and Receptacle | ||
Thickness | 0.07 in | ||
Number of Gangs | 2 | ||
Mounting Type | Exposed Screws |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1