text.skipToContent text.skipToNavigation

Discontinued - Nuvo P600 2-Zone DIN Rail Player

NVP6002ZNA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo DIN Rail Player is a first of its kind streaming audio player meant specifically to be mounted on a standard DIN Rail.  With performance and features most equal to the well known Nuvo P100 Player the Nuvo DIN Rail Player facilitates ease of installation where DIN Rail is the accepted standard for mounting of electrical, network, and like devices in the project.  This kit includes everything needed for a three zone installation.  It includes two (2) NV-P600 DIN Rail Players, a 1/2 width DIN rail for low-voltage plastic enclosure mounting of up to three (3) NV-P600 DIN Rail Players, three (3) DC power cables, one (1) 1 input 3 output DC power cable splitter, one (1)  PW1060 24 volt DC power supply, which is capable of powering up to 3 individual Nuvo NV-P600 DIN Rail Players, two (2) 12" CAT5e patch cables, one (1) 36" CAT5e patch cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 5e minimum;Line Input Connector: 3mm stereo;Speaker Output Connection: screw-down;USB Connection Network Connectivity: RJ45

Specifications

General Info
Product Line Nuvo
Hazardous Materials  No
UPC Number 701963860693
Country Of Origin China
Application Sector Residential
Standard cTUVus, CE-LVD; US:FCC CFR Title 47 Part 15, Subpart B; CANADA:ICES-003; EUROPE:CISPR13; EUROPE: 55020; AUSTRALIA/NEW ZEALAND: C-TICK standard AS/NZS CISPR13; RoHS (Restriction of Hazardous Substances Directive 2002/95/EC
Type DIN Rail Player
Technical Information
Power Supply 24 VDC External
Output Power 40 W
Input Voltage 24 VDC
Damping Factor 50+
Number of Fibers Line Input Connector: 3mm stereo Speaker Output Connection: screw-down USB Connection Network Connectivity: RJ45, Cat 5e minimum
Mounting DIN Rail

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;