text.skipToContent text.skipToNavigation

Smart Tru-Universal Plug-in Dimmer with Wi-Fi

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Plug-In Dimmer, Wi-Fi offers precise light level control, and the ability to set scenes and schedules, all from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it. Tru-Universal Dimmers work with virtually any 120V dimmable bulb or fixture, adjusting to the exact light level you want, without the flicker.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
  • Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
  • Provides dimmable control of table and floor lamps using any 120V dimmable bulb.
  • Installs easily, no wiring required. Simply plug in to an existing 120V electrical outlet.
  • Just ask Amazon Alexa or Google Assistant to turn on the lights.
  • Know your home is secure, even when you're away.
  • Set the exact lighting level you need.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Plug-In
Dimensions
Product Width US 3.0 in
Product Depth US 1.31 in
Product Height US 2.0 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;