text.skipToContent text.skipToNavigation

The Nexpand Cabinet


Nexpand is a premium configure-to-order server cabinet platform. It offers a highly configurable design with adjustable components and ready-to-ship parts that provide shorter delivery times and faster deployment. The cabinet is constructed with a lightweight, solid aluminum frame, a 3,500 lbs static load capacity, and aluminum extrusions, ensuring that it will stand the test of time.

Nexpand Platform Benefits:

  • Next-Level Reliability - The Nexpand platform features a lightweight, yet solid, and highly flexible frame. It boasts a 3,500 lbs static load capacity and aluminum extrusions that ensure total reliability for the life of your data center.
  • Best-In-Class Energy Efficiency - Nexpand offers optimal airflow management, with accessories designed to reduce bypass airflow and eliminate recirculation. The innovative, adjustable steel strips help seal the spaces between the cabinets and gaps providing an airtight cabinet. These optimize the IT equipment's performance and reliability and ensure that less energy is required, leading to overall facility cost savings.
  • High-Level Access Security - The Nexpand platform is designed to offer standard mechanical locks and electronic locks. Electronic locks allow remote monitoring access.

Need to talk to a product expert?

Nexpand Cabinets Specifications & Features

Frame


The Nexpand cabinet platform offers a lightweight, solid frame that delivers extreme flexibility with aluminum extrusions. These extrusions allow T-slot rails to be mounted along the full interior depth and width of the cabinet.

Door


The Nexpand cabinet door features a unique design that provides a fully integrated handle and traditional or combination locking mechanism. Locking mechanisms and any associated wiring are contained within the door, preventing damage and tampering from occurring.

Cable Management


The Nexpand platform features a multifunctional O-ring configuration that can be installed without tools and used in conjunction with traditional tie-wraps or Velcro straps. The Nexpand cable management rings can be flexibly mounted to any depth along the cabinet's extruded aluminum rails.

Top of Cabinet


The top-of-cabinet design of the Nexpand platform rethinks power and data cable management by providing features that improve flexibility and ease of use. The Nexpand cabinet supports overhead cabling and power distribution not only through the strength of its structural frame but through a convenient and adjustable roof panel design that includes inserts for airflow containment, integrated cable relief, and cable dividers.

Airflow Management


To efficiently guide airflow, Nexpand comes with a comprehensive set of accessories to support containment in and around the rack. The airflow management package consists of flexible, rail-mounted vertical panels with integrated cable management inside the rack and adjustable angles and seals to redirect airflow from below and between racks.

Side Panels


To redirect airflow and provide security, Nexpand offers side panels that can be installed before, during, or after the original installation. The side panels are subdivided horizontally, allowing them to be moved or removed easily. They are also designed to slide between two frames that are already installed. To ensure continuity, the panels are designed to provide a ground connection once locked into place.

Resources & Downloads


Are you interested in hot and cold aisle containment? Explore our solutions today.

Check Out Our Other Cabinets


Could not find what you were looking for or want to talk to an expert?