text.skipToContent text.skipToNavigation

Clarity 10G TracJack, T568A/B, 180 degree, Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 10G TracJack, ETL tested as part of 100-meter 10 Gig channel solution. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned with synchronized reactance to Clarity 10G patch cords for optimum performance with minimized internal and alien crosstalk.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design: Provides a more flush aesthetic look.
  • Meets Category 6A component standard: Ensures standards compliance.
  • Center tuned synchronized reactance design: Transparent interface with Clarity 10G cords.
  • Easy lace IDC housing: Reduces wiring time.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Front removable: Less intrusive access for adds, moves, changes
  • Standard TracJack footprint: Fits in all TracJack faceplates and housings.
  • Icon compatible, 10G Marking on jack face: Supports 606 designation requirements.

Specifications

General Info
Product Line Ortronics
UPC Number 662875523284
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.73 in
Product Depth US 1.1 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;