Category 6A TechChoice Flat Patch Panel 48 Port 2RU Black
SP6AU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice Cat6A/10G 48-port patch panel with multiport modules (6 jacks in a group) with supplied rear cable management. Circuit isolation and supports the alien crosstalk requirements of IEEE 10G and TIA Category 6a cabling specifications. Panel occupies two rack units.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tested and qualified to TIA 568-C Cat6A with SPC6A: More transparent mated union resulting in superior performance.
- Universally wired: 10 termination: Supports T568A and T568B installs.
- Cat6A/10 Gig compatible IDC towers: Designed to accept larger Cat6A cable conductors.
- Supplied rear cable management: Supports good cabling practices.
- High density design: Maximizes rack utilization.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875996798 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.09 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1