text.skipToContent text.skipToNavigation

SURFACE MOUNT OUTLET BOX (SINGLE GANG), 2" DEEP, FOG WHITE

40300185 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics® surface mount outlet boxes are compatible with all Ortronics single and double gang faceplates. These boxes provide a mounting surface for faceplates or can be attached to recessed boxes to provide greater cable storage capacity.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Versatile surface box design
  • Accepts single gang plates
  • Extra deep design
  • Tear-away sections for raceway

Specifications

General Info
Product Line Ortronics
UPC Number 662875268710
Country Of Origin Malaysia
Application Sector Commercial
Standard UL Standard
Type Workstation
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 1
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;