text.skipToContent text.skipToNavigation

TRACJACK FURNITURE PLATE HERMAN MILLER, BELTLINE, SIX-PORT, BLACK

40300576-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Furniture Plate accepts a wide variety of TracJack modules. This low profile plate fits the Herman miller Beltline furniture opening (2.35'' x 3.4'') and accepts six modules or blanks.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits Herman Miller Beltline Furniture Openings 2.35 in x 3.41 in (+.015) for .125 in Thick Material,

Specifications

General Info
Product Line Ortronics
UPC Number 662875367154
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.74 in
Product Depth US 0.31 in
Product Height US 3.6 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 6

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;